S50MST-S02P18P18
0.1875" Bore, 0.728" Overall Length, MST Pin Hub Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $55.36 | 12 wks |
10 - 49 | $49.96 | 12 wks |
50 - 99 | $44.83 | 12 wks |
100+ | $40.83 | 12 wks |
$55.36
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Size | 0.1875 Inch |
Configuration | MST |
Hub Configuration | Pin Hub |
Material | Stainless Steel |
Max. Torque (lb-in) | 2.66 lb-in |
Outside Diameter | 0.472 Inch |
Overall Length | 0.728 |
Rated Speed (rpm) | 52000 rpm |
Torsional Stiffness (lb.-in./deg) | 9.886 in.lb/degree |