S50MST-A08P50P50
0.5" Bore, 2.8" Overall Length, MST Pin Hub Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $122.36 | 12 wks |
10 - 49 | $110.42 | 12 wks |
50 - 99 | $99.09 | 12 wks |
100+ | $90.25 | 12 wks |
$122.36
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Size | 0.5 Inch |
Configuration | MST |
Hub Configuration | Pin Hub |
Material | Aluminum Alloy |
Max. Torque (lb-in) | 141.6 lb-in |
Outside Diameter | 1.97 Inch |
Overall Length | 2.8 |
Rated Speed (rpm) | 12000 rpm |
Torsional Stiffness (lb.-in./deg) | 278.1 in.lb/degree |