S50MST-A07P50P50

0.5" Bore, 2.2" Overall Length, MST Pin Hub Coupling
Qty Range Price/Unit Ships Within
1 - 9 $78.22 8 wks
10 - 49 $70.6 8 wks
50 - 99 $63.35 8 wks
100+ $57.7 8 wks
$78.22

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bore Size 0.5 Inch
Configuration MST
Hub Configuration Pin Hub
Material Aluminum Alloy
Max. Torque (lb-in) 70.8 lb-in
Outside Diameter 1.57 Inch
Overall Length 2.2
Rated Speed (rpm) 15000 rpm
Torsional Stiffness (lb.-in./deg) 108.15 in.lb/degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team