S50MST-A05P37P37
0.375" Bore, 1.22" Overall Length, MST Pin Hub Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $45.59 | 12 wks |
10 - 49 | $41.15 | 12 wks |
50 - 99 | $36.92 | 12 wks |
100+ | $33.63 | 12 wks |
$45.59
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Size | 0.375 Inch |
Configuration | MST |
Hub Configuration | Pin Hub |
Material | Aluminum Alloy |
Max. Torque (lb-in) | 17.7 lb-in |
Outside Diameter | 0.984 Inch |
Overall Length | 1.22 |
Rated Speed (rpm) | 25000 rpm |
Torsional Stiffness (lb.-in./deg) | 58.71 in.lb/degree |