S50MST-A05P25P25

0.25" Bore, 1.22" Overall Length, MST Pin Hub Coupling
Qty Range Price/Unit Ships Within
1 - 9 $42.41 8 wks
10 - 49 $38.28 8 wks
50 - 99 $34.34 8 wks
100+ $31.28 8 wks
$42.41

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bore Size 0.25 Inch
Configuration MST
Hub Configuration Pin Hub
Material Aluminum Alloy
Max. Torque (lb-in) 8.85 lb-in
Outside Diameter 0.984 Inch
Overall Length 1.22
Rated Speed (rpm) 25000 rpm
Torsional Stiffness (lb.-in./deg) 58.71 in.lb/degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team