S50MST-A03P25P25

0.25" Bore, 0.906" Overall Length, MST Pin Hub Coupling
Qty Range Price/Unit Ships Within
1 - 9 $32.50 8 wks
10 - 49 $29.34 8 wks
50 - 99 $26.32 8 wks
100+ $23.97 8 wks
$32.50

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bore Size 0.25 Inch
Configuration MST
Hub Configuration Pin Hub
Material Aluminum Alloy
Max. Torque (lb-in) 4.43 lb-in
Outside Diameter 0.63 Inch
Overall Length 0.906
Rated Speed (rpm) 39000 rpm
Torsional Stiffness (lb.-in./deg) 12.36 in.lb/degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team