S50MST-A01P12P12
0.125" Bore, 0.551" Overall Length, MST Pin Hub Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.54 | 12 wks |
10 - 49 | $26.66 | 12 wks |
50 - 99 | $23.92 | 12 wks |
100+ | $21.79 | 12 wks |
$29.54
Availability: 25 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Size | 0.125 Inch |
Configuration | MST |
Hub Configuration | Pin Hub |
Material | Aluminum Alloy |
Max. Torque (lb-in) | 0.89 lb-in |
Outside Diameter | 0.315 Inch |
Overall Length | 0.551 |
Rated Speed (rpm) | 78000 rpm |
Torsional Stiffness (lb.-in./deg) | 3.86 in.lb/degree |