S50MSK-S16K50K50

0.5" Bore, 2.2" Overall Length, MSK Pin Hub with Keyway Coupling
Qty Range Price/Unit Ships Within
1 - 9 $294.64 8 wks
10 - 49 $265.9 8 wks
50 - 99 $238.59 8 wks
100+ $217.32 8 wks
$294.64

Availability: 10 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bore Size 0.5 Inch
Configuration MSK
Hub Configuration Pin Hub / Kwy.
Material Stainless Steel
Max. Torque (lb-in) 70.81 lb-in
Outside Diameter 1.57 Inch
Overall Length 2.2
Rated Speed (rpm) 15000 rpm
Torsional Stiffness (lb.-in./deg) 154.5 in.lb/degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team