S50MSC-S09H99H99
1" Bore, 3.54" Overall Length, MSC Split Hub Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $869.41 | 8 wks |
10 - 49 | $784.58 | 8 wks |
50 - 99 | $704.02 | 8 wks |
100+ | $641.24 | 8 wks |
$869.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Size | 1 Inch |
Configuration | MSC |
Hub Configuration | Split Hub |
Material | Stainless Steel |
Max. Torque (lb-in) | 309.78 lb-in |
Outside Diameter | 2.48 Inch |
Overall Length | 3.54 |
Rated Speed (rpm) | 10000 rpm |
Torsional Stiffness (lb.-in./deg) | 278.06 in.lb/degree |