S50MSC-S07H37H37
0.375" Bore, 2.2" Overall Length, MSC Split Hub Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $244.44 | 12 wks |
10 - 49 | $220.59 | 12 wks |
50 - 99 | $197.93 | 12 wks |
100+ | $180.3 | 12 wks |
$244.44
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Size | 0.375 Inch |
Configuration | MSC |
Hub Configuration | Split Hub |
Material | Stainless Steel |
Max. Torque (lb-in) | 70.81 lb-in |
Outside Diameter | 1.57 Inch |
Overall Length | 2.2 |
Rated Speed (rpm) | 15000 rpm |
Torsional Stiffness (lb.-in./deg) | 154.48 in.lb/degree |