S50MSC-S05H37H37

0.375" Bore, 1.22" Overall Length, MSC Split Hub Coupling
Qty Range Price/Unit Ships Within
1 - 9 $95.91 8 wks
10 - 49 $86.57 8 wks
50 - 99 $77.68 8 wks
100+ $70.75 8 wks
$95.91

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bore Size 0.375 Inch
Configuration MSC
Hub Configuration Split Hub
Material Stainless Steel
Max. Torque (lb-in) 17.7 lb-in
Outside Diameter 0.984 Inch
Overall Length 1.22
Rated Speed (rpm) 25000 rpm
Torsional Stiffness (lb.-in./deg) 50.98 in.lb/degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team