S50MSC-A09H75H75

0.75" Bore, 3.54" Overall Length, MSC Split Hub Coupling
Qty Range Price/Unit Ships Within
1 - 9 $413.55 8 wks
10 - 49 $373.22 8 wks
50 - 99 $334.88 8 wks
100+ $305.04 8 wks
$413.55

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bore Size 0.75 Inch
Configuration MSC
Hub Configuration Split Hub
Material Aluminum Alloy
Max. Torque (lb-in) 283.2 lb-in
Outside Diameter 2.48 Inch
Overall Length 3.54
Rated Speed (rpm) 10000 rpm
Torsional Stiffness (lb.-in./deg) 479 in.lb/degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team