S50MSC-A06H50H50

0.5" Bore, 1.61" Overall Length, MSC Split Hub Coupling
Qty Range Price/Unit Ships Within
1 - 9 $65.39 8 wks
10 - 49 $59.03 8 wks
50 - 99 $52.96 8 wks
100+ $48.23 8 wks
$65.39

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bore Size 0.5 Inch
Configuration MSC
Hub Configuration Split Hub
Material Aluminum Alloy
Max. Torque (lb-in) 35.4 lb-in
Outside Diameter 1.26 Inch
Overall Length 1.61
Rated Speed (rpm) 19000 rpm
Torsional Stiffness (lb.-in./deg) 77.25 in.lb/degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team