S50MSC-A04H25H25

0.25" Bore, 1.024" Overall Length, MSC Split Hub Coupling
Qty Range Price/Unit Ships Within
1 - 9 $53.77 8 wks
10 - 49 $48.53 8 wks
50 - 99 $43.54 8 wks
100+ $39.66 8 wks
$53.77

Availability: 10 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bore Size 0.25 Inch
Configuration MSC
Hub Configuration Split Hub
Material Aluminum Alloy
Max. Torque (lb-in) 8.9 lb-in
Outside Diameter 0.787 Inch
Overall Length 1.024
Rated Speed (rpm) 31000 rpm
Torsional Stiffness (lb.-in./deg) 26.27 in.lb/degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team