S50MSC-A02H12H12

0.125" Bore, 0.728" Overall Length, MSC Split Hub Coupling
Qty Range Price/Unit Ships Within
1 - 9 $86.21 9 wks
10 - 49 $82.17 9 wks
50 - 99 $53.05 12 wks
100+ $50.23 12 wks
$86.21

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bore Size 0.125 Inch
Configuration MSC
Hub Configuration Split Hub
Material Aluminum Alloy
Max. Torque (lb-in) 3.5 lb-in
Outside Diameter 0.472 Inch
Overall Length 0.728
Rated Speed (rpm) 52000 rpm
Torsional Stiffness (lb.-in./deg) 6.95 in.lb/degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team