S50MHSM32H06H08

High Torque & Response, Zero Backlash Single Diskmm / Clamp Screw Coupling
Qty Range Price/Unit Ships Within
1 - 9 $73.20 3 wks
10 - 49 $66.05 3 wks
50 - 99 $59.27 3 wks
100+ $53.99 3 wks
$73.20

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1 Degree
Bores (side 1 / side 2) 06 / 8
Disk / Hub Style Single Disk/Clamp
Hub Dia. 22
Material (Hubs / Disks) Aluminum / Stainless
Max Speed (rpm) 19000 rpm
Max.torque (N.m) 2.8 N.m
Outside Diameter 32
Overall Length 32
Weight (grams) 34 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team