S50MFBMS32P10P10

Set Screw Type Bellows Couplings, 10 / 10mm Bores, 42mm Overall Length, Hub Material: Stainless Steel, Bellow Material: Stainless Steel
Qty Range Price/Unit Ships Within
1 - 9 $69.23 3 wks
10 - 49 $62.47 3 wks
50 - 99 $56.07 3 wks
100+ $51.07 3 wks
$69.23

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bore Sizes (d₁ / d₂) 10 / 10 mm
Hub Diameter 32 mm
Hub Material Stainless Steel
Material (Bellow) Stainless Steel
Max. Rpm (rpm) 12000 rpm
Overall Length (L) 42 mm
Parallel Offset 0.2 mm
Rated Torque (N•m) 3 N.m
Weight (grams) 130 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team