S50MFBMS32P08P08
Set Screw Type Bellows Couplings, 8 / 8mm Bores, 42mm Overall Length, Hub Material: Stainless Steel, Bellow Material: Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $69.23 | 3 wks |
10 - 49 | $62.47 | 3 wks |
50 - 99 | $56.07 | 3 wks |
100+ | $51.07 | 3 wks |
$69.23
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Sizes (d₁ / d₂) | 8 / 8 mm |
Hub Diameter | 32 mm |
Hub Material | Stainless Steel |
Material (Bellow) | Stainless Steel |
Max. Rpm (rpm) | 12000 rpm |
Overall Length (L) | 42 mm |
Parallel Offset | 0.2 mm |
Rated Torque (N•m) | 3 N.m |
Weight (grams) | 130 grams |