S50MFBMS32H14H14
Stainless Steel Hub, Stainless Steel Bellow Split Type Hub Bellow Coupling with 14 / 14mm Bores and 42mm overall length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $153.63 | 8 wks |
10+ | $101.59 | 8 wks |
$153.63
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Size (d₁ / d₂) | 14 / 14 mm |
Hub Dia. (D) | 32 mm |
Hub Material | Stainless Steel |
Material (bellow) | Stainless Steel |
Max Speed (rpm) | 4800 RPM |
Overall Length (L) | 42 |
Parallel Offset | 0.2 mm |
Rated Torque (N•m) | 3 N.m |
Weight (grams) | 130 grams |