S50MFBMS32H08H08

Stainless Steel Hub, Stainless Steel Bellow Split Type Hub Bellow Coupling with 8 / 8mm Bores and 42mm overall length
Qty Range Price/Unit Ships Within
1 - 9 $112.57 3 wks
10 - 49 $101.59 3 wks
50 - 99 $91.16 3 wks
100+ $83.03 3 wks
$112.57

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bore Size (d₁ / d₂) 8 / 8 mm
Hub Dia. (D) 32 mm
Hub Material Stainless Steel
Material (bellow) Stainless Steel
Max Speed (rpm) 4800 RPM
Overall Length (L) 42
Parallel Offset 0.2 mm
Rated Torque (N•m) 3 N.m
Weight (grams) 130 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team