S50MFBMS25P10P10

Set Screw Type Bellows Couplings, 10 / 10mm Bores, 36.5mm Overall Length, Hub Material: Stainless Steel, Bellow Material: Stainless Steel
Qty Range Price/Unit Ships Within
1 - 9 $65.13 3 wks
10 - 49 $58.78 3 wks
50 - 99 $52.74 3 wks
100+ $48.04 3 wks
$65.13

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bore Sizes (d₁ / d₂) 10 / 10 mm
Hub Diameter 25 mm
Hub Material Stainless Steel
Material (Bellow) Stainless Steel
Max. Rpm (rpm) 15000 rpm
Overall Length (L) 36.5 mm
Parallel Offset 0.15 mm
Rated Torque (N•m) 2 N.m
Weight (grams) 73 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team