S50MFBMS25P08P10
Set Screw Type Bellows Couplings, 8 / 10mm Bores, 36.5mm Overall Length, Hub Material: Stainless Steel, Bellow Material: Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $65.13 | 3 wks |
10 - 49 | $58.78 | 3 wks |
50 - 99 | $52.74 | 3 wks |
100+ | $48.04 | 3 wks |
$65.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Sizes (d₁ / d₂) | 8 / 10 mm |
Hub Diameter | 25 mm |
Hub Material | Stainless Steel |
Material (Bellow) | Stainless Steel |
Max. Rpm (rpm) | 15000 rpm |
Overall Length (L) | 36.5 mm |
Parallel Offset | 0.15 mm |
Rated Torque (N•m) | 2 N.m |
Weight (grams) | 73 grams |