S50MFBMS25H10H10
Stainless Steel Hub, Stainless Steel Bellow Split Type Hub Bellow Coupling with 10 / 10mm Bores and 36.5mm overall length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $97.78 | 3 wks |
10 - 49 | $88.23 | 3 wks |
50 - 99 | $79.18 | 3 wks |
100+ | $72.12 | 3 wks |
$97.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Size (d₁ / d₂) | 10 / 10 mm |
Hub Dia. (D) | 25 mm |
Hub Material | Stainless Steel |
Material (bellow) | Stainless Steel |
Max Speed (rpm) | 6100 rpm |
Overall Length (L) | 36.5 |
Parallel Offset | 0.15 mm |
Rated Torque (N•m) | 2 N.m |
Weight (grams) | 74 grams |