S50MFBMS25H08H10

Stainless Steel Hub, Stainless Steel Bellow Split Type Hub Bellow Coupling with 8 / 10mm Bores and 36.5mm overall length
Qty Range Price/Unit Ships Within
1 - 9 $97.78 3 wks
10 - 49 $88.23 3 wks
50 - 99 $79.18 3 wks
100+ $72.12 3 wks
$97.78

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bore Size (d₁ / d₂) 8 / 10 mm
Hub Dia. (D) 25 mm
Hub Material Stainless Steel
Material (bellow) Stainless Steel
Max Speed (rpm) 6100 rpm
Overall Length (L) 36.5
Parallel Offset 0.15 mm
Rated Torque (N•m) 2 N.m
Weight (grams) 74 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team