S50MFBMS20P05P05
Set Screw Type Bellows Couplings, 5 / 5mm Bores, 32mm Overall Length, Hub Material: Stainless Steel, Bellow Material: Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $52.32 | 3 wks |
10 - 49 | $47.22 | 3 wks |
50 - 99 | $42.36 | 3 wks |
100+ | $38.6 | 3 wks |
$52.32
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Sizes (d₁ / d₂) | 5 / 5 mm |
Hub Diameter | 20 mm |
Hub Material | Stainless Steel |
Material (Bellow) | Stainless Steel |
Max. Rpm (rpm) | 19000 rpm |
Overall Length (L) | 32 mm |
Parallel Offset | 0.15 mm |
Rated Torque (N•m) | 1.5 N.m |
Weight (grams) | 37 grams |