S50MFBMS20H08H08
Stainless Steel Hub, Stainless Steel Bellow Split Type Hub Bellow Coupling with 8 / 8mm Bores and 32mm overall length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $96.87 | 12 wks |
10 - 49 | $87.42 | 12 wks |
50 - 99 | $78.44 | 12 wks |
100+ | $71.46 | 12 wks |
$96.87
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Size (d₁ / d₂) | 8 / 8 mm |
Hub Dia. (D) | 20 mm |
Hub Material | Stainless Steel |
Material (bellow) | Stainless Steel |
Max Speed (rpm) | 7700 rpm |
Overall Length (L) | 32 |
Parallel Offset | 0.15 mm |
Rated Torque (N•m) | 1.5 N.m |
Weight (grams) | 38 grams |