S50MFBMS16P04P04
Set Screw Type Bellows Couplings, 4 / 4mm Bores, 26.5mm Overall Length, Hub Material: Stainless Steel, Bellow Material: Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $47.42 | 3 wks |
10 - 49 | $42.81 | 3 wks |
50 - 99 | $38.41 | 3 wks |
100+ | $34.98 | 3 wks |
$47.42
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.5 Degree |
---|---|
Bore Sizes (d₁ / d₂) | 4 / 4 mm |
Hub Diameter | 16 mm |
Hub Material | Stainless Steel |
Material (Bellow) | Stainless Steel |
Max. Rpm (rpm) | 24000 rpm |
Overall Length (L) | 26.5 mm |
Parallel Offset | 0.1 mm |
Rated Torque (N•m) | 1 N.m |
Weight (grams) | 20 Grams |