S50MFBMS16H06H06

Stainless Steel Hub, Stainless Steel Bellow Split Type Hub Bellow Coupling with 6 / 6mm Bores and 26.5mm overall length
Qty Range Price/Unit Ships Within
1 - 9 $83.10 3 wks
10 - 49 $75 3 wks
50 - 99 $67.3 3 wks
100+ $61.29 3 wks
$83.10

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1.5 Degree
Bore Size (d₁ / d₂) 6 / 6 mm
Hub Dia. (D) 16 mm
Hub Material Stainless Steel
Material (bellow) Stainless Steel
Max Speed (rpm) 9500 rpm
Overall Length (L) 26.5
Parallel Offset 0.1 mm
Rated Torque (N•m) 1 N.m
Weight (grams) 22 Grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team