S50MFBMS12P03P05
Set Screw Type Bellows Couplings, 3 / 5mm Bores, 23.5mm Overall Length, Hub Material: Stainless Steel, Bellow Material: Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $40.02 | 3 wks |
10 - 49 | $36.12 | 3 wks |
50 - 99 | $32.42 | 3 wks |
100+ | $29.53 | 3 wks |
$40.02
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.5 Degree |
---|---|
Bore Sizes (d₁ / d₂) | 3 / 5 mm |
Hub Diameter | 12 mm |
Hub Material | Stainless Steel |
Material (Bellow) | Stainless Steel |
Max. Rpm (rpm) | 32000 rpm |
Overall Length (L) | 23.5 mm |
Parallel Offset | 0.1 mm |
Rated Torque (N•m) | 0.5 N.m |
Weight (grams) | 9.1 grams |