S50MFBMS12H04H04

Stainless Steel Hub, Stainless Steel Bellow Split Type Hub Bellow Coupling with 4 / 4mm Bores and 23.5mm overall length
Qty Range Price/Unit Ships Within
1 - 9 $74.64 3 wks
10 - 49 $67.38 3 wks
50 - 99 $60.45 3 wks
100+ $55.06 3 wks
$74.64

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1.5 Degree
Bore Size (d₁ / d₂) 4 / 4 mm
Hub Dia. (D) 12 mm
Hub Material Stainless Steel
Material (bellow) Stainless Steel
Max Speed (rpm) 13000 rpm
Overall Length (L) 23.5
Parallel Offset 0.1 mm
Rated Torque (N•m) 0.5 N.m
Weight (grams) 9.2 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team