S50MFBMA32H08H08
Aluminum Alloy Hub, Phosphor Bronze Bellow Split Type Hub Bellow Coupling with 8 / 8mm Bores and 42mm overall length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $75.21 | 3 wks |
10 - 49 | $72.47 | 3 wks |
50 - 99 | $68.73 | 6 wks |
100 - 249 | $66.45 | 6 wks |
250+ | Request for Quote |
$75.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Size (d₁ / d₂) | 8 / 8 mm |
Hub Dia. (D) | 32 mm |
Hub Material | Aluminum Alloy |
Material (bellow) | Phosphor Bronze |
Max Speed (rpm) | 4800 RPM |
Overall Length (L) | 42 |
Parallel Offset | 0.2 mm |
Rated Torque (N•m) | 2 N.m |
Weight (grams) | 58 grams |