S50MFBMA25P06P06
Set Screw Type Bellows Couplings, 6 / 6mm Bores, 36.5mm Overall Length, Hub Material: Aluminum Alloy, Bellow Material: Phosphor Bronze
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $37.25 | 3 wks |
10 - 49 | $33.63 | 3 wks |
50 - 99 | $30.17 | 3 wks |
100+ | $27.48 | 3 wks |
$37.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Sizes (d₁ / d₂) | 6 / 6 mm |
Hub Diameter | 25 mm |
Hub Material | Aluminum Alloy |
Material (Bellow) | Phosphor Bronze |
Max. Rpm (rpm) | 15000 rpm |
Overall Length (L) | 36.5 mm |
Parallel Offset | 0.15 mm |
Rated Torque (N•m) | 1.3 N.m |
Weight (grams) | 32 grams |