S50MFBMA25H08H08
Aluminum Alloy Hub, Phosphor Bronze Bellow Split Type Hub Bellow Coupling with 8 / 8mm Bores and 36.5mm overall length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $74.36 | 3 wks |
10 - 49 | $71.68 | 3 wks |
50 - 99 | $67.99 | 6 wks |
100 - 249 | $65.71 | 6 wks |
250+ | Request for Quote |
$74.36
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Size (d₁ / d₂) | 8 / 8 mm |
Hub Dia. (D) | 25 mm |
Hub Material | Aluminum Alloy |
Material (bellow) | Phosphor Bronze |
Max Speed (rpm) | 6100 rpm |
Overall Length (L) | 36.5 |
Parallel Offset | 0.15 mm |
Rated Torque (N•m) | 1.3 N.m |
Weight (grams) | 32 grams |