S50MFBMA20P06P08

Set Screw Type Bellows Couplings, 6 / 8mm Bores, 32mm Overall Length, Hub Material: Aluminum Alloy, Bellow Material: Phosphor Bronze
Qty Range Price/Unit Ships Within
1 - 9 $30.13 3 wks
10 - 49 $27.18 3 wks
50 - 99 $24.39 3 wks
100+ $22.22 3 wks
$30.13

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bore Sizes (d₁ / d₂) 6 / 8 mm
Hub Diameter 20 mm
Hub Material Aluminum Alloy
Material (Bellow) Phosphor Bronze
Max. Rpm (rpm) 19000 rpm
Overall Length (L) 32 mm
Parallel Offset 0.15 mm
Rated Torque (N•m) 0.8 N.m
Weight (grams) 16 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team