S50MFBMA20P06P06
Set Screw Type Bellows Couplings, 6 / 6mm Bores, 32mm Overall Length, Hub Material: Aluminum Alloy, Bellow Material: Phosphor Bronze
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $30.13 | 12 wks |
10 - 49 | $27.18 | 12 wks |
50 - 99 | $24.39 | 12 wks |
100+ | $22.22 | 12 wks |
$30.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bore Sizes (d₁ / d₂) | 6 / 6 mm |
Hub Diameter | 20 mm |
Hub Material | Aluminum Alloy |
Material (Bellow) | Phosphor Bronze |
Max. Rpm (rpm) | 19000 rpm |
Overall Length (L) | 32 mm |
Parallel Offset | 0.15 mm |
Rated Torque (N•m) | 0.8 N.m |
Weight (grams) | 16 grams |