S50MFBMA16H05H06

Aluminum Alloy Hub, Phosphor Bronze Bellow Split Type Hub Bellow Coupling with 5 / 6mm Bores and 26.5mm overall length
Qty Range Price/Unit Ships Within
1 - 9 $61.63 3 wks
10 - 49 $59.4 3 wks
50 - 99 $56.36 6 wks
100 - 249 $54.46 6 wks
250+ Request for Quote
$61.63

Availability: 4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1.5 Degree
Bore Size (d₁ / d₂) 5 / 6 mm
Hub Dia. (D) 16 mm
Hub Material Aluminum Alloy
Material (bellow) Phosphor Bronze
Max Speed (rpm) 9500 rpm
Overall Length (L) 26.5
Parallel Offset 0.1 mm
Rated Torque (N•m) 0.5 N.m
Weight (grams) 9.8 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team