S50MFBMA16H05H05
Aluminum Alloy Hub, Phosphor Bronze Bellow Split Type Hub Bellow Coupling with 5 / 5mm Bores and 26.5mm overall length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $66.25 | 7 wks |
10 - 49 | $63.86 | 7 wks |
50 - 99 | $60.59 | 10 wks |
100 - 249 | $58.54 | 10 wks |
250+ | Request for Quote |
$66.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.5 Degree |
---|---|
Bore Size (d₁ / d₂) | 5 / 5 mm |
Hub Dia. (D) | 16 mm |
Hub Material | Aluminum Alloy |
Material (bellow) | Phosphor Bronze |
Max Speed (rpm) | 9500 rpm |
Overall Length (L) | 26.5 |
Parallel Offset | 0.1 mm |
Rated Torque (N•m) | 0.5 N.m |
Weight (grams) | 9.8 grams |