S50MFBMA12P04P05
Set Screw Type Bellows Couplings, 4 / 5mm Bores, 23.5mm Overall Length, Hub Material: Aluminum Alloy, Bellow Material: Phosphor Bronze
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.73 | 12 wks |
10 - 49 | $20.51 | 12 wks |
50 - 99 | $18.4 | 12 wks |
100+ | $16.77 | 12 wks |
$22.73
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.5 Degree |
---|---|
Bore Sizes (d₁ / d₂) | 4 / 5 mm |
Hub Diameter | 12 mm |
Hub Material | Aluminum Alloy |
Material (Bellow) | Phosphor Bronze |
Max. Rpm (rpm) | 32000 rpm |
Overall Length (L) | 23.5 mm |
Parallel Offset | 0.1 mm |
Rated Torque (N•m) | 0.3 N.m |
Weight (grams) | 4.1 grams |