S50MFBMA12H05H05
Aluminum Alloy Hub, Phosphor Bronze Bellow Split Type Hub Bellow Coupling with 5 / 5mm Bores and 23.5mm overall length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $56.45 | 7 wks |
10 - 49 | $54.4 | 7 wks |
50 - 99 | $51.59 | 10 wks |
100 - 249 | $49.87 | 10 wks |
250+ | Request for Quote |
$56.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.5 Degree |
---|---|
Bore Size (d₁ / d₂) | 5 / 5 mm |
Hub Dia. (D) | 12 mm |
Hub Material | Aluminum Alloy |
Material (bellow) | Phosphor Bronze |
Max Speed (rpm) | 13000 rpm |
Overall Length (L) | 23.5 |
Parallel Offset | 0.1 mm |
Rated Torque (N•m) | 0.3 N.m |
Weight (grams) | 3.8 grams |