S50MDS-248H75H75

0.75" Bore, 1.811" Overall Length, Zero Backlash slit type single Disk Flexible Couplings
Qty Range Price/Unit Ships Within
1 - 9 $119.44 8 wks
10 - 49 $107.78 8 wks
50 - 99 $96.72 8 wks
100+ $88.1 8 wks
$119.44

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 0.7 Degree
Bore Size 0.75 Inch
Disk / Hub Style Single Disk / Split Hub
Material (Disk / Hubs) Stainless / Aluminum
Max Speed (rpm) 3000 rpm
Max. Torque (in-lb) 110.64 in-lb
Outside Dia. 2.48
Overall Length 1.811 Inch
Weight (oz.) 8.82 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team