S50MDS-196H62H62

0.625" Bore, 1.654" Overall Length, Zero Backlash slit type single Disk Flexible Couplings
Qty Range Price/Unit Ships Within
1 - 9 $87.07 8 wks
10 - 49 $78.58 8 wks
50 - 99 $70.51 8 wks
100+ $64.22 8 wks
$87.07

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 0.7 Degree
Bore Size 0.625 Inch
Disk / Hub Style Single Disk / Split Hub
Material (Disk / Hubs) Stainless / Aluminum
Max Speed (rpm) 4000 rpm
Max. Torque (in-lb) 79.66 in-lb
Outside Dia. 1.969
Overall Length 1.654 Inch
Weight (oz.) 4.94 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team