S50MDS-126H50H50

0.5" Bore, 1.142" Overall Length, Zero Backlash slit type single Disk Flexible Couplings
Qty Range Price/Unit Ships Within
1 - 9 $62.09 8 wks
10 - 49 $56.05 8 wks
50 - 99 $50.28 8 wks
100+ $45.81 8 wks
$62.09

Availability: 4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 0.7 Degree
Bore Size 0.5 Inch
Disk / Hub Style Single Disk / Split Hub
Material (Disk / Hubs) Stainless / Aluminum
Max Speed (rpm) 6000 rpm
Max. Torque (in-lb) 22.13 in-lb
Outside Dia. 1.26
Overall Length 1.142 Inch
Weight (oz.) 1.45 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team