S50MDS-098H37H37
0.375" Bore, 0.945" Overall Length, Zero Backlash slit type single Disk Flexible Couplings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $55.09 | 8 wks |
10 - 49 | $49.72 | 8 wks |
50 - 99 | $44.62 | 8 wks |
100+ | $40.63 | 8 wks |
$55.09
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 0.7 Degree |
---|---|
Bore Size | 0.375 Inch |
Disk / Hub Style | Single Disk / Split Hub |
Material (Disk / Hubs) | Stainless / Aluminum |
Max Speed (rpm) | 8000 rpm |
Max. Torque (in-lb) | 8.85 in-lb |
Outside Dia. | 0.984 |
Overall Length | 0.945 Inch |
Weight (oz.) | 0.67 oz |