S50MDS-098H25H25

0.25" Bore, 0.945" Overall Length, Zero Backlash slit type single Disk Flexible Couplings
Qty Range Price/Unit Ships Within
1 - 9 $55.09 8 wks
10 - 49 $49.72 8 wks
50 - 99 $44.62 8 wks
100+ $40.63 8 wks
$55.09

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 0.7 Degree
Bore Size 0.25 Inch
Disk / Hub Style Single Disk / Split Hub
Material (Disk / Hubs) Stainless / Aluminum
Max Speed (rpm) 8000 rpm
Max. Torque (in-lb) 8.85 in-lb
Outside Dia. 0.984
Overall Length 0.945 Inch
Weight (oz.) 0.67 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team