S50MDS-074H25H25
0.25" Bore, 0.787" Overall Length, Zero Backlash slit type single Disk Flexible Couplings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $48.75 | 12 wks |
10 - 49 | $44 | 12 wks |
50 - 99 | $39.49 | 12 wks |
100+ | $35.96 | 12 wks |
$48.75
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 0.7 Degree |
---|---|
Bore Size | 0.25 Inch |
Disk / Hub Style | Single Disk / Split Hub |
Material (Disk / Hubs) | Stainless / Aluminum |
Max Speed (rpm) | 10000 rpm |
Max. Torque (in-lb) | 6.2 in-lb |
Outside Dia. | 0.748 |
Overall Length | 0.787 Inch |
Weight (oz.) | 0.32 oz |