S50MDS-074H18H18

0.1875" Bore, 0.787" Overall Length, Zero Backlash slit type single Disk Flexible Couplings
Qty Range Price/Unit Ships Within
1 - 9 $48.75 8 wks
10 - 49 $44 8 wks
50 - 99 $39.49 8 wks
100+ $35.96 8 wks
$48.75

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 0.7 Degree
Bore Size 0.1875 Inch
Disk / Hub Style Single Disk / Split Hub
Material (Disk / Hubs) Stainless / Aluminum
Max Speed (rpm) 10000 rpm
Max. Torque (in-lb) 6.2 in-lb
Outside Dia. 0.748
Overall Length 0.787 Inch
Weight (oz.) 0.32 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team