S50MDD-248H99H99
1" Bore,2.4" Overall Length, Double Disk Flexible Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $144.01 | 3 wks |
10 - 49 | $129.96 | 3 wks |
50 - 99 | $116.62 | 3 wks |
100+ | $106.22 | 3 wks |
$144.01
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.5 Degree |
---|---|
Bore Size | 1 Inch |
Disk / Hub Style | Double disks / Split Hub |
Material (Disk / Hubs) | Stainless / Aluminum |
Max Speed (rpm) | 10000 rpm |
Max. Torque (in-lb) | 110.64 in-lb |
Outside Dia. | 2.48 |
Overall Length | 2.4 Inch |
Weight (oz.) | 12 oz |