S50MDD-157H62H62

0.625" Bore,1.73" Overall Length, Double Disk Flexible Coupling
Qty Range Price/Unit Ships Within
1 - 9 $84.82 8 wks
10 - 49 $76.55 8 wks
50 - 99 $68.69 8 wks
100+ $62.57 8 wks
$84.82

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1.5 Degree
Bore Size 0.625 Inch
Disk / Hub Style Double disks / Split Hub
Material (Disk / Hubs) Stainless / Aluminum
Max Speed (rpm) 15000 rpm
Max. Torque (in-lb) 30.98 in-lb
Outside Dia. 1.575
Overall Length 1.73 Inch
Weight (oz.) 3.53 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team