S50MDD-157H50H50
0.5" Bore,1.73" Overall Length, Double Disk Flexible Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $84.82 | 8 wks |
10 - 49 | $76.55 | 8 wks |
50 - 99 | $68.69 | 8 wks |
100+ | $62.57 | 8 wks |
$84.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.5 Degree |
---|---|
Bore Size | 0.5 Inch |
Disk / Hub Style | Double disks / Split Hub |
Material (Disk / Hubs) | Stainless / Aluminum |
Max Speed (rpm) | 15000 rpm |
Max. Torque (in-lb) | 30.98 in-lb |
Outside Dia. | 1.575 |
Overall Length | 1.73 Inch |
Weight (oz.) | 3.53 oz |