S50MDD-126H50H50

0.5" Bore,1.57" Overall Length, Double Disk Flexible Coupling
Qty Range Price/Unit Ships Within
1 - 9 $70.95 11 wks
10 - 49 $64.03 11 wks
50 - 99 $57.45 11 wks
100+ $52.33 11 wks
$70.95

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1.5 Degree
Bore Size 0.5 Inch
Disk / Hub Style Double disks / Split Hub
Material (Disk / Hubs) Stainless / Aluminum
Max Speed (rpm) 19000 rpm
Max. Torque (in-lb) 22.13 in-lb
Outside Dia. 1.26
Overall Length 1.57 Inch
Weight (oz.) 2.12 oz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team